Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide 10 dB Broadwall Coupler, UG-599/U Square Cover Flange, H-Plane Coupled Port, 26.5 GHz to 40 GHz, Brass Copper

Product ID: PE-W28CP011-10

Pricing

QuantityPrice
1-4$2,710.00
5-9$2,655.80
10-24$2,601.60
25-99$2,547.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Flange SizeUG-599/U Flange
Flange Type Square Cover Flange
Flange Group Standard
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.8 dB
Coupling10 dB

Description