Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide 40 dB Broadwall Coupler, UG-599/U Flange, 2.4mm Female Coupling Port, 26.5 GHz to 40 GHz, Brass

Product ID: PEW28CP006-40

Pricing

QuantityPrice
1-4$2,990.00
5-9$2,930.20
10-24$2,870.40
25-99$2,810.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Flange SizeNone Flange
Flange Type UG-599/U Flange
Flange Group Standard
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance 50 Ohms
Maximum VSWR1.5:1
Maximum Insertion Loss0.3 dB
Coupling40 dB

Description