Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Circulator, 26.5 GHz to 40 GHz, 16 dB min Isolation, Cover Flange, Brass

Product ID: PE-W28CR001

Pricing

QuantityPrice
1-4$1,850.00
5-9$1,776.00
10-24$1,702.00
25-99$1,628.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Waveguide sizeWR-28
VSWR(Max)1.4:1
Insertion Loss0.4 dB
Isolation (min) 16 dB
Forward Power (CW)(Max)15 Watts
Input Power (Peak)300 Watts

Description

WR-28 Waveguide Circulator, 26.5 GHz to 40 GHz, 16 dB min Isolation, Cover Flange, Brass

The PE-W28CR001 is a Waveguide Circulator offering 16 dB minimum isolation over the Ka band frequency range of 26.5 to 40 GHz. The design achieves high isolation with wide band performance and the WR-28 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 15 watts (CW). Pasternack offers a wide variety of circulators and waveguide circulators to fit your needs. These unique devices enable two signals to use one channel. The classic use of this three port device is for the line between an antenna and a transceiver, allowing the receive signal to come from the antenna (port 1) to the receiver (port 2) while the transmit signal goes from the transmitter (port 3) to the antenna (port 1). An isolator can be created by terminating one port into a matched load. These components can be used in antenna transmitting and receiving, radar, amplifier systems and anything that requires isolation from a signal reflection and the ability to send signals in opposite directions down a single channel. These circulators feature excellent insertion loss, high isolation and reliability.