Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Isolator from 26.5 GHz to 40 GHz, 16 dB min Isolation, Cover Flange, Brass

Product ID: PE-W28IR001

Pricing

QuantityPrice
1-4$2,000.00
5-9$1,920.00
10-24$1,840.00
25-99$1,760.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Waveguide sizeWR-28
VSWR(Max)1.4:1
Insertion Loss0.4 dB
Isolation (min) 16 dB
Forward Power (CW)(Max)15 Watts
Forward Power (Peak)300 Watts
Reverse Power (CW)(Max)1.5 Watts
Reverse Power (Peak)30 Watts

Description

WR-28 Waveguide Isolator from 26.5 GHz to 40 GHz, 16 dB min Isolation, Cover Flange, Brass

The PE-W28IR001 is a Waveguide Isolator offering 16 dB minimum isolation over the Ka band frequency range of 26.5 to 40 GHz. The design achieves high isolation with wide band performance and the WR-28 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 15 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.