Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 CMR-284 Flange to N Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz

Product ID: PEWCA1064

Pricing

QuantityPrice
1-4$1,220.00
5-9$1,171.20
10-24$1,122.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-284
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency2.6 GHz
Maximum Frequency3.95 GHz

Description

WR-284 CMR-284 Flange to N Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz

PEWCA1064 WR-284 waveguide to coax adapter is also known as a WR-284 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-284 to type N connector and has a female gender. Our WR-284 to type N female waveguide adapter transition has a right angle design and has a CMR-284 flange. Pasternack right angle WR284 to N type waveguide to coaxial cable transition / adapter has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz.

WR-284 waveguide to N type transition adapter to coax PEWCA1064 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-284 waveguide adapter transition with type N interface can ship worldwide the same day that it is purchased as with our other available RF parts.