Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Twistable Flexible Waveguide 24 Inch, UG Round Cover Flange Operating from 2.6 to 3.95 GHz

Product ID: PE-W284TF001-24

Pricing

QuantityPrice
1-4$4,710.00
5-9$4,521.60
10-24$4,333.20
25-99$4,144.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-284
Flange Type 1UG
Waveguide Size 2WR-284
Flange Type 2UG
Length24
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz
Max Power (CW)6,500

Description