Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide 30 dB Broadwall Coupler, UG-1530/U Flange, 2.92mm Female Coupled Port, 21.7 GHz to 33 GHz, Copper

Product ID: PEW34CP001-30

Pricing

QuantityPrice
1-4$3,270.00
5-9$3,204.60
10-24$3,139.20
25-99$3,073.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Flange Size UG-1530/U Flange
Flange Group Standard
Minimum Frequency 21.7 GHz
Maximum Frequency 33 GHz
Maximum VSWR 1.5:1
Maximum Insertion Loss 0.25 dB
Coupling 30 dB

Description

WR-34 Waveguide 30 dB Broadwall Coupler, UG-1530/U Flange, 2.92mm Female Coupled Port, 21.7 GHz to 33 GHz, Copper

The PEW34CP001-30 is a WR-34 Directional Broadwall waveguide coupler with 2.92mm female coupled port that operates in the frequency range of 21.7 to 33 GHz. This Waveguide component has a maximum VSWR of 1.5:1. These designs are made of painted copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Pasternack offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.