Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-34 Waveguide Isolator from 21.7 GHz to 33 GHz, 18 dB min Isolation, Cover Flange, Aluminum

Product ID: PE-W34IR001

Pricing

QuantityPrice
1-4$1,700.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency21.7 GHz
Maximum Frequency33 GHz
Waveguide sizeWR-34
VSWR(Max)1.3:1
Insertion Loss0.3 dB
Isolation (min) 18 dB
Forward Power (CW)(Max)20 Watts
Forward Power (Peak)300 Watts
Reverse Power (CW)(Max)2 Watts
Reverse Power (Peak)30 Watts

Description

WR-34 Waveguide Isolator from 21.7 GHz to 33 GHz, 18 dB min Isolation, Cover Flange, Aluminum

The PE-W34IR001 is a Waveguide Isolator offering 18 dB minimum isolation over the Ka band frequency range of 21.7 to 33 GHz. The design achieves high isolation with wide band performance and the WR-34 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 20 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.