Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-340 Waveguide 50 dB Loop Coupler, CPR340F Flange, N Female Coupled Port, 2.17 GHz to 3.3 GHz, Aluminum

Product ID: PEWCP1105N-50

Pricing

QuantityPrice
1-4$2,360.00
5-9$2,312.80
10-24$2,265.60
25-99$2,218.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-340
Flange SizeNone Flange
Flange Type CPR-340F Flange
Flange Group Standard
Minimum Frequency2.17 GHz
Maximum Frequency3.3 GHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling50 dB

Description