Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
WR-42 UBR220 Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 17.6 GHz to 26.7 GHz in Brass
Product ID:
PEWCA1101
Pricing
| Quantity | Price |
| 1-4 | $1,010.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-42 |
| Coax Connector Series | 2.92mm |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 17.6 GHz |
| Maximum Frequency | 26.7 GHz |
| Maximum VSWR | 1.25:1 |
Description
WR-42 UBR220 Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 17.6 GHz to 26.7 GHz in Brass
PEWCA1101 WR-42 waveguide to coax adapter is also known as a WR-42 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-42 to 2.92mm connector and has a female gender. Our WR42 to 2.92mm female waveguide adapter transition has a right angle design and has a UBR220 flange. Pasternack right angle WR-42 to 2.92mm waveguide to coaxial cable transition / adapter has a minimum frequency of 17.6 GHz and a maximum frequency of 26.7 GHz.
WR42 waveguide to 2.92mm transition adapter to coax PEWCA1101 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-42 waveguide adapter transition with 2.92mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table