Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-42 Waveguide 50 dB Crossguide Coupler, UG-595/U, 2.92mm Female Coupling Port, 17.6 GHz to 26.7 GHz, Brass

Product ID: PEWCP1098K-50

Pricing

QuantityPrice
1-4$1,820.00
5-9$1,783.60
10-24$1,747.20
25-99$1,710.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-42
Flange SizeNone Flange
Flange Type UG-595/U Flange
Flange Group Standard
Minimum Frequency17.6 GHz
Maximum Frequency26.7 GHz
Impedance 50 Ohms
Maximum VSWR1.5:1
Maximum Insertion Loss0.2 dB
Coupling50 dB

Description