Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-430 Waveguide 30 dB Loop Coupler, CPR430F Flange, N Female Coupled Port, 1.72 GHz to 2.61 GHz, Aluminum

Product ID: PEWCP1106N-30

Pricing

QuantityPrice
1-4$2,710.00
5-9$2,655.80
10-24$2,601.60
25-99$2,547.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-430
Flange SizeNone Flange
Flange Type CPR-430F Flange
Flange Group Standard
Minimum Frequency1.72 GHz
Maximum Frequency2.61 GHz
Maximum VSWR1.4:1
Maximum Insertion Loss0.2 dB
Coupling30 dB

Description