Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-51 Square Cover Flange to End Launch SMA Female Waveguide to Coax Adapter Operating From 15 GHz to 22 GHz

Product ID: PE9879A

Pricing

QuantityPrice
1-4$684.99
5-9$657.59
10-24$630.19
25-99$602.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency15 GHz
Maximum Frequency22 GHz
Maximum VSWR1.3:1

Description