Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Waveguide 40 dB Broadwall Coupler, UG Square Flange, SMA Female Coupling Port, 14.5 GHz to 22 GHz, Brass

Product ID: PEW51CP002-40

Pricing

QuantityPrice
1-4$2,080.00
5-9$2,038.40
10-24$1,996.80
25-99$1,955.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-51
Flange SizeNone Flange
Flange Type UG Square Flange
Flange Group Standard
Minimum Frequency14.5 GHz
Maximum Frequency22 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.2 dB
Coupling40 dB

Description