Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-51 Waveguide Circulator, 14.5 GHz to 22 GHz, 18 dB min Isolation, Cover Flange, Aluminum

Product ID: PE-W51CR001

Pricing

QuantityPrice
1-4$1,570.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency14.5 GHz
Maximum Frequency22 GHz
Waveguide sizeWR-51
VSWR(Max)1.3:1
Insertion Loss0.3 dB
Isolation (min) 18 dB
Forward Power (CW)(Max)50 Watts
Input Power (Peak)1 KWatts

Description

WR-51 Waveguide Circulator, 14.5 GHz to 22 GHz, 18 dB min Isolation, Cover Flange, Aluminum

The PE-W51CR001 is a Waveguide Circulator offering 18 dB minimum isolation over the K band frequency range of 14.5 to 22 GHz. The design achieves high isolation with wide band performance and the WR-51 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 50 watts (CW). Pasternack offers a wide variety of circulators and waveguide circulators to fit your needs. These unique devices enable two signals to use one channel. The classic use of this three port device is for the line between an antenna and a transceiver, allowing the receive signal to come from the antenna (port 1) to the receiver (port 2) while the transmit signal goes from the transmitter (port 3) to the antenna (port 1). An isolator can be created by terminating one port into a matched load. These components can be used in antenna transmitting and receiving, radar, amplifier systems and anything that requires isolation from a signal reflection and the ability to send signals in opposite directions down a single channel. These circulators feature excellent insertion loss, high isolation and reliability.