WR-62 UBR140 Flange to SMA Female Waveguide to Coax Adapter Operating from 11.9 GHz to 18 GHz in Brass
Product ID:
PEWCA1098
Pricing
| Quantity | Price |
| 1-4 | $695.99 |
| 5-9 | $668.15 |
| 10-24 | $640.31 |
| 25-99 | $612.47 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-62 |
| Coax Connector Series | SMA |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 11.9 GHz |
| Maximum Frequency | 18 GHz |
| Maximum VSWR | 1.25:1 |
Description
WR-62 UBR140 Flange to SMA Female Waveguide to Coax Adapter Operating from 11.9 GHz to 18 GHz in Brass
PEWCA1098 WR-62 waveguide to coax adapter is also known as a WR-62 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR 62 to SMA connector and has a female gender. Our WR62 to SMA female waveguide adapter transition has a right angle design and has a UBR140 flange. Pasternack right angle WR62 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 11.9 GHz and a maximum frequency of 18 GHz.
WR-62 waveguide to SMA transition adapter to coax PEWCA1098 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-62 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table