Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide 20 dB Crossguide Coupler, UG-419/U, SMA Female Coupling Port, 13.75 GHz to 14.5 GHz, Brass

Product ID: PEWCP1096S-20

Pricing

QuantityPrice
1-4$1,430.00
5-9$1,401.40
10-24$1,372.80
25-99$1,344.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Flange SizeNone Flange
Flange Type UG-419/U Flange
Flange Group Standard
Minimum Frequency13.75 GHz
Maximum Frequency14.5 GHz
Impedance 50 Ohms
Maximum VSWR1.2:1
Maximum Insertion Loss0.1 dB
Coupling20 dB

Description