Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide Isolator from 11.9 GHz to 18 GHz, 20 dB min Isolation, Cover Flange, Aluminum

Product ID: PE-W62IR001

Pricing

QuantityPrice
1-4$1,700.00
5-9$1,632.00
10-24$1,564.00
25-99$1,496.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency11.9 GHz
Maximum Frequency18 GHz
Waveguide sizeWR-62
VSWR(Max)1.25:1
Insertion Loss0.3 dB
Isolation (min) 20 dB
Forward Power (CW)(Max)50 Watts
Forward Power (Peak)2 KWatts
Reverse Power (CW)(Max)5 Watts
Reverse Power (Peak)200 Watts

Description

WR-62 Waveguide Isolator from 11.9 GHz to 18 GHz, 20 dB min Isolation, Cover Flange, Aluminum

The PE-W62IR001 is a Waveguide Isolator offering 20 dB minimum isolation over the Ku band frequency range of 11.9 to 18 GHz. The design achieves high isolation with wide band performance and the WR-62 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 50 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.