Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Waveguide 50 dB Dual Directional Crossguide Coupler, UG Square Flange, SMA Female Coupling Ports, 9.84 GHz to 15 GHz, Brass

Product ID: PEWCP1095S-50

Pricing

QuantityPrice
1-4$2,470.00
5-9$2,420.60
10-24$2,371.20
25-99$2,321.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-75
Flange SizeNone Flange
Flange Type UG Square Flange
Flange Group Standard
Minimum Frequency9.84 GHz
Maximum Frequency15 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.1 dB
Coupling50 dB

Description