Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Seamless Flexible Waveguide 36 Inch, CMR Flange Operating from 8.2 to 12.4 GHz

Product ID: PE-W90SF007-36

Pricing

QuantityPrice
1-4$2,590.00
5-9$2,486.40
10-24$2,382.80
25-99$2,279.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-90
Flange Type 1CMR
Waveguide Size 2WR-90
Flange Type 2CMR
Length36
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Max Power (CW)3,000

Description