WR-90 UG-135/U Square Cover Flange to End Launch SMA Female Waveguide to Coax Adapter, 8.2 GHz to 12.4 GHz, X Band, Aluminum, Paint
Product ID:
PEWCA1075
Pricing
| Quantity | Price |
| 1-4 | $1,420.00 |
| 5-9 | $1,363.20 |
| 10-24 | $1,306.40 |
| 25-99 | $1,249.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-90 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | SMA |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | End Launch |
| Minimum Frequency | 8.2 GHz |
| Maximum Frequency | 12.4 GHz |
Description
WR-90 UG-135/U Square Cover Flange to End Launch SMA Female Waveguide to Coax Adapter, 8.2 GHz to 12.4 GHz, X Band, Aluminum, Paint
PEWCA1075 WR-90 waveguide to coax adapter is also known as a WR-90 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR 90 to SMA connector and has a female gender. Our WR-90 to SMA female waveguide adapter transition has a end launch design and has a square cover flange. Pasternack end launch WR-90 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.
WR-90 waveguide to SMA transition adapter to coax PEWCA1075 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-90 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table