Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-90 Waveguide 30 dB Loop Coupler, UG Cover Flange, SMA Female Coupled Port, 8.2 GHz to 12.5 GHz, Aluminum

Product ID: PEWCP1100S-30

Pricing

QuantityPrice
1-4$1,830.00
5-9$1,793.40
10-24$1,756.80
25-99$1,720.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Flange SizeNone Flange
Flange Type UG Cover Flange
Flange Group Standard
Minimum Frequency8.2 GHz
Maximum Frequency12.5 GHz
Maximum VSWR1.35:1
Maximum Insertion Loss0.2 dB
Coupling30 dB

Description