Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-90 Waveguide 50 dB Dual Directional Crossguide Coupler, UG-39/U, SMA Female Coupling Ports, 8.2 GHz to 12.5 GHz, Brass

Product ID: PEWCP1094S-50

Pricing

QuantityPrice
1-4$2,470.00
5-9$2,420.60
10-24$2,371.20
25-99$2,321.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Flange SizeNone Flange
Flange Type UG-39/U Flange
Flange Group Standard
Minimum Frequency8.2 GHz
Maximum Frequency12.5 GHz
Impedance 50 Ohms
Maximum VSWR1.25:1
Maximum Insertion Loss0.1 dB
Coupling50 dB

Description