Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Waveguide Isolator from 8.2 GHz to 12.4 GHz, 18 dB min Isolation, Cover Flange, Aluminum

Product ID: PE-W90IR001

Pricing

QuantityPrice
1-4$1,740.00
5-9$1,670.40
10-24$1,600.80
25-99$1,531.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Waveguide sizeWR-90
VSWR(Max)1.35:1
Insertion Loss0.3 dB
Isolation (min) 18 dB
Forward Power (CW)(Max)100 Watts
Forward Power (Peak)3 KWatts
Reverse Power (CW)(Max)10 Watts
Reverse Power (Peak)300 Watts

Description

WR-90 Waveguide Isolator from 8.2 GHz to 12.4 GHz, 18 dB min Isolation, Cover Flange, Aluminum

The PE-W90IR001 is a Waveguide Isolator offering 18 dB minimum isolation over the X band frequency range of 8.2 to 12.4 GHz. The design achieves high isolation with wide band performance and the WR-90 waveguide uses UG Square Cover compatible flanges on all ports and has a power rating of 100 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.