In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WRD-180 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 18 GHz to 40 GHz Band, 2,000 Watts, UG Cover, 28V TTL Logic, Self Cut Off

Product ID: PEWGS6053

Key Specifications

Key Specifications.
Waveguide SizeWRD-180
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description