Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WRD-180 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 18 GHz to 40 GHz Band, 2,000 Watts, UG Cover, 12V Self Cut Off

Product ID: PEWGS6054

Key Specifications

Key Specifications.
Waveguide SizeWRD-180
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description