WRD650 double ridge waveguide electromechanical relay switch PEWGS6046 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WRD650 double ridge electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WRD650 gold-plated electromechanical switches are always in stock and have a 8,500 Watt maximum input power rating 8,500 watts latching aluminum waveguide relay switch PEWGS6046 can operate in the ultra-wide frequency range of 6.5 GHz to 18 GHz. 18 GHz max WRD650 8,500 watt waveguide electromechanical relay switch that has a typical actuating voltage of 12V is sold by Pasternack who has been in business since 1972. Electromechanical relay 12V 8,500 W max power waveguide has high UG Cover flanges ports.
These WRD650 18 GHz aluminum body waveguide relay switches plated in gold produce a maximum actuating current of mA at a 12 V nominal operating voltage. mA 8,500 W waveguide electromechanical latching relay switch PEWGS6046 by Pasternack has an operating range of 10 V to 20 V. The patented motor drive housings for PEWGS6046 double ridge electromechanical relay switches at 12 V with viewing window control self-cut-off latching actuators support a removable cover for manual override and a set indicators for the position indicator. Pasternack WRD650 SPDT/DPDT waveguide relay switch that requires a +12 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
18 GHz aluminum waveguide double ridge electromechanical relay switch can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6046 Electromechanical WRD650 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. Pasternack SPDT/DPDT UG Cover flanged waveguide relay switch with 1.05 lbs of weight, is 0 in. wide, 0 in. long, and 0 in. high. WRD650 12 Vdc mA 6.5 GHz to 18 GHz electromechanical relay switch with maximum 1.18:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6046 PDF datasheet are available on the product page for this WRD650 8,500 W 18 GHz waveguide electromechanical relay switch with UG Cover flanges.
Industry-leading electromechanical polarity latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.18:1 VSWR WRD650 double ridge waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.35 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6046 8,500 kW WRD650 18 GHz waveguides golds are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WRD650 SPDT/DPDT latching switch with 0.35 dB insertion loss and 60 dB of minimum isolation. To summarize, the quality and availability of Pasternack WRD650 double ridge waveguide electromechanical latching relay switch with 100,000,000 ns typical switching speed and 250,000k cycles can not be bested.