We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WRD-650 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 6.5 GHz to 18 GHz Band, 8,500 Watts, UG Cover, 12V TTL Logic, Self Cut Off

Product ID: PEWGS6047

Pricing

QuantityPrice
1-4$6,700.00
5-9$6,432.00
10-24$6,164.00
25-99$5,896.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWRD-650
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.18:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description