In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WRD-650 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 6.5 GHz to 18 GHz Band, 8,500 Watts, UG Cover, 28V Self Cut Off

Product ID: PEWGS6044

Pricing

QuantityPrice
1-4$6,888.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWRD-650
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.18:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description