WRD-650 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 6.5 GHz to 18 GHz Band, 8,500 Watts, UG Cover, 28V Self Cut Off

Product ID: PEWGS6044

Pricing

QuantityPrice
1-4$8,340.00
5-9$8,006.40
10-24$7,672.80
25-99$7,339.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWRD-650
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.18:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description