In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WRD-750 Double Ridge Waveguide SPDT/DPDT Latching Relay Switch, 7.5 GHz to 18 GHz Band, 8,500 Watts, UG Cover, 12V Self Cut Off

Product ID: PEWGS6050

Key Specifications

Key Specifications.
Waveguide SizeWRD-750
Waveguide TypeDouble Ridge
Flange Size Flange Type Flange GroupUG Cover Flange
Minimum Frequency7.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description