WRD-180 UG Square Cover Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 18 GHz to 40 GHz in Copper Alloy
Product ID:
PEWCA1120
Pricing
| Quantity | Price |
| 1-4 | $2,410.00 |
| 5-9 | $2,313.60 |
| 10-24 | $2,217.20 |
| 25-99 | $2,120.80 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WRD-180 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | 2.92mm |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | End Launch |
| Minimum Frequency | 18 GHz |
| Maximum Frequency | 40 GHz |
Description
WRD-180 UG Square Cover Flange to 2.92mm Female Waveguide to Coax Adapter Operating from 18 GHz to 40 GHz in Copper Alloy
PEWCA1120 WR-WRD-180 waveguide to coax adapter is also known as a WR-WRD-180 waveguide transition. This waveguide to coax adapter / transition is constructed as a WRWRD-180 to 2.92mm connector and has a female gender. Our WRWRD-180 to 2.92mm female waveguide adapter transition has a end launch design and has a square cover flange. Pasternack end launch WR-WRD-180 to 2.92mm waveguide to coaxial cable transition / adapter has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.
WRWRD-180 waveguide to 2.92mm transition adapter to coax PEWCA1120 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WRD-180 waveguide adapter transition with 2.92mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table