Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WRD-180 Double Ridge Waveguide 40 dB Broadwall Coupler, 2.92mm Female Coupled Port, 18 GHz to 40 GHz, Brass

Product ID: PEWRD180CP01-40

Pricing

QuantityPrice
1-4$5,750.00
5-9$5,635.00
10-24$5,520.00
25-99$5,405.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WRD-180
Flange Type Cover Flange
Flange Group Standard
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Impedance 50 Ohms
Maximum VSWR1.6:1
Maximum Insertion Loss0.5 dB
Coupling40 dB

Description