In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WRD-650 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 6.5 GHz to 18 GHz in Copper Alloy

Product ID: PEWCA1117

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWRD-650
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz

Description

WRD-650 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 6.5 GHz to 18 GHz in Copper Alloy

PEWCA1117 WR-WRD-650 waveguide to coax adapter is also known as a WR-WRD-650 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR WRD-650 to SMA connector and has a female gender. Our WRWRD-650 to SMA female waveguide adapter transition has a end launch design and has a square cover flange. Pasternack end launch WR-WRD-650 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz.

WR-WRD-650 waveguide to SMA transition adapter to coax PEWCA1117 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WRD-650 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.