WRD-650 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 6.5 GHz to 18 GHz in Copper Alloy
Product ID:
PEWCA1112
Pricing
| Quantity | Price |
| 1-4 | $1,170.00 |
| 5-9 | $1,123.20 |
| 10-24 | $1,076.40 |
| 25-99 | $1,029.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WRD-650 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | SMA |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 6.5 GHz |
| Maximum Frequency | 18 GHz |
Description
WRD-650 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 6.5 GHz to 18 GHz in Copper Alloy
PEWCA1112 WR-WRD-650 waveguide to coax adapter is also known as a WR-WRD-650 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-WRD-650 to SMA connector and has a female gender. Our WR-WRD-650 to SMA female waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR-WRD-650 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz.
WRWRD-650 waveguide to SMA transition adapter to coax PEWCA1112 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WRD-650 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table