Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WRD-650 Double Ridge Waveguide 30 dB Broadwall Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz, Brass

Product ID: PEWRD650CP02-30

Pricing

QuantityPrice
1-4$5,410.00
5-9$5,301.80
10-24$5,193.60
25-99$5,085.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WRD-650
Flange Type Cover Flange
Flange Group Standard
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Impedance 50 Ohms
Maximum VSWR1.5:1
Maximum Insertion Loss0.3 dB
Coupling30 dB

Description