Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WRD-650 Double Ridge Waveguide 40 dB Loop Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz, Aluminum

Product ID: PEWRD650CP04-40

Pricing

QuantityPrice
1-4$2,530.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WRD-650
Flange Type Cover Flange
Flange Group Standard
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Impedance 50 Ohms
Maximum VSWR1.8:1
Maximum Insertion Loss0.3 dB
Coupling40 dB

Description