Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
WRD-750 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 7.5 GHz to 18 GHz in Copper Alloy
Product ID:
PEWCA1114
Pricing
| Quantity | Price |
| 1-4 | $1,720.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WRD-750 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | SMA |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 7.5 GHz |
| Maximum Frequency | 18 GHz |
Description
WRD-750 UG Square Cover Flange to SMA Female Waveguide to Coax Adapter Operating from 7.5 GHz to 18 GHz in Copper Alloy
PEWCA1114 WR-WRD-750 waveguide to coax adapter is also known as a WR-WRD-750 waveguide transition. This waveguide to coax adapter / transition is constructed as a WRWRD-750 to SMA connector and has a female gender. Our WR WRD-750 to SMA female waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR-WRD-750 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 7.5 GHz and a maximum frequency of 18 GHz.
WR-WRD-750 waveguide to SMA transition adapter to coax PEWCA1114 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WRD-750 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table