Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WRD-750 Double Ridge Waveguide 50 dB Broadwall Coupler, N Female Coupled Port, 7.5 GHz to 18 GHz, Brass

Product ID: PEWRD750CP02-50

Pricing

QuantityPrice
1-4$5,410.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WRD-750
Flange Type Cover Flange
Flange Group Standard
Minimum Frequency7.5 GHz
Maximum Frequency18 GHz
Impedance 50 Ohms
Maximum VSWR1.5:1
Maximum Insertion Loss0.3 dB
Coupling50 dB

Description