Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Jack Right Angle Bulkhead to 7/16 DIN Male Cable Using PE-C195 Coax

Product ID: PE3W04361

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44260PE-C195PE4569KitBOM Datasheet

1.0/2.3 Jack Right Angle Bulkhead to 7/16 DIN Male Cable Using PE-C195 Coax

PE3W04361 is a 1.0/2.3 jack right angle bulkhead to 7/16 DIN male cable using PE-C195 coax. This Pasternack 1.0/2.3 jack right angle bulkhead to 7/16 DIN male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 1.0/2.3 right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 right angle bulkhead to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04361 1.0/2.3 jack right angle bulkhead to 7/16 DIN male cable assembly is constructed with PE-C195 coax.