Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

1.0/2.3 Jack Right Angle Bulkhead to BNC Male Cable Using RG58 Coax with HeatShrink, LF Solder

Product ID: PE3W07550LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44260RG58C/UPE4016KitBOM Datasheet

1.0/2.3 Jack Right Angle Bulkhead to BNC Male Cable Using RG58 Coax with HeatShrink, LF Solder

PE3W07550LF/HS is a 1.0/2.3 jack right angle bulkhead to BNC male cable using RG58 coax. This Pasternack 1.0/2.3 jack right angle bulkhead to BNC male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm BNC for connector 2. 1.0/2.3 right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 right angle bulkhead to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07550LF/HS 1.0/2.3 jack right angle bulkhead to BNC male cable assembly is constructed with RG58 coax.