Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Jack Right Angle Bulkhead to D-Sub Receptacle Cable Using PE-C195 Coax

Product ID: PE3W12349

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.0/2.3 Jack Right Angle Bulkhead Connector Crimp/Solder Attachment For RG58, .236 inch DD HoleLow Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketD-Sub Receptacle Contact Solder Attachment For RG58, RG141, RG303Data Icon
PE44260PE-C195PE4804KitBOM Datasheet

1.0/2.3 Jack Right Angle Bulkhead to D-Sub Receptacle Cable Using PE-C195 Coax

PE3W12349 is a 1.0/2.3 jack right angle bulkhead to D-Sub receptacle cable using PE-C195 coax. This Pasternack 1.0/2.3 jack right angle bulkhead to D-Sub receptacle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm D-Sub for connector 2. 1.0/2.3 right angle to D-Sub coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.0/2.3 right angle bulkhead to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12349 1.0/2.3 jack right angle bulkhead to D-Sub receptacle cable assembly is constructed with PE-C195 coax.