1.0/2.3 Plug to 1.0/2.3 Jack Right Angle Bulkhead Cable Using LMR-195 Coax
Product ID:
PE3W05688
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.0/2.3 |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 1.0/2.3 |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-195 |
RF Cable Type | LMR-195 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44243 | LMR-195 | PE44260 | KitBOM Datasheet |
---|
1.0/2.3 Plug to 1.0/2.3 Jack Right Angle Bulkhead Cable Using LMR-195 Coax
PE3W05688 is a 1.0/2.3 plug to 1.0/2.3 jack right angle bulkhead cable using LMR-195 coax. This Pasternack 1.0/2.3 plug to 1.0/2.3 jack right angle bulkhead cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. 1.0/2.3 to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug 1.0/2.3 to jack 1.0/2.3 right anglebulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05688 1.0/2.3 plug to 1.0/2.3 jack right angle bulkhead cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.