Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

1.0/2.3 Plug to BNC Male Right Angle Cable Using RG316 Coax , LF Solder

Product ID: PE3W08938LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44244RG316/UPE4393KitBOM Datasheet

1.0/2.3 Plug to BNC Male Right Angle Cable Using RG316 Coax, LF Solder

PE3W08938LF is a 1.0/2.3 plug to BNC male right angle cable using RG316 coax. This Pasternack 1.0/2.3 plug to BNC male right angle cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm BNC for connector 2. 1.0/2.3 to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.0/2.3 to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08938LF 1.0/2.3 plug to BNC male right angle cable assembly is constructed with RG316 coax.