In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.0/2.3 Plug to N Male Cable Using RG142 Coax with HeatShrink

Product ID: PE3W10563/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44242RG142B/UPE44788KitBOM Datasheet

1.0/2.3 Plug to N Male Cable Using RG142 Coax with HeatShrink

PE3W10563/HS is a 1.0/2.3 plug to N male cable using RG142 coax. This Pasternack 1.0/2.3 plug to N male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm N for connector 2.

Our plug 1.0/2.3 to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10563/HS 1.0/2.3 plug to N male cable assembly is constructed with RG142 coax.