To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1.0/2.3 Plug to SMA Female Cable Using LMR-100 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3W05240LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44244LMR-100A-PVCPE4414KitBOM Datasheet

1.0/2.3 Plug to SMA Female Cable Using LMR-100 Coax with HeatShrink, LF Solder, RoHS

PE3W05240LF/HS is a 1.0/2.3 plug to SMA female cable using LMR-100A coax. This Pasternack 1.0/2.3 plug to SMA female cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm SMA for connector 2.

Our plug 1.0/2.3 to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05240LF/HS 1.0/2.3 plug to SMA female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.