1.0/2.3 Plug to 4.1/9.5 Mini DIN Male Cable Using TFT-402 Coax
Product ID:
PE3W13246
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 1.0/2.3 |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 4.1/9.5 Mini DIN |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-1023M-LP | TFT-402 | TC-402-4195M-LP | KitBOM Datasheet |
|---|
1.0/2.3 Plug to 4.1/9.5 Mini DIN Male Cable Using TFT-402 Coax
PE3W13246 is a 1.0/2.3 plug to 4.1/9.5 Mini DIN male cable using TFT-402 coax. This Pasternack 1.0/2.3 plug to 4.1/9.5 Mini DIN male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm 4.1/9.5 Mini DIN for connector 2.
Our plug 1.0/2.3 to male 4.1/9.5 Mini DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13246 1.0/2.3 plug to 4.1/9.5 Mini DIN male cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table