Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0/2.3 Plug to QMA Male Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W15132

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-1023M-LPTFT-5G-402TC-402-QM-LPKitBOM Datasheet

1.0/2.3 Plug to QMA Male Cable Using TFT-5G-402 Coax

PE3W15132 is a 1.0/2.3 plug to QMA male cable using TFT-5G-402 coax. This Pasternack 1.0/2.3 plug to QMA male cable assembly uses a 50 Ohm 1.0/2.3 for connector 1 and a 50 Ohm QMA for connector 2.

Our plug 1.0/2.3 to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15132 1.0/2.3 plug to QMA male cable assembly is constructed with TFT-5G-402 coax.