To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm 1.6/5.6 Jack Right Angle Bulkhead to 75 Ohm 1.6/5.6 Jack Right Angle Bulkhead Cable Using 75 Ohm RG187 Coax with HeatShrink and 45 De

Product ID: PE3W10309LF/HS/PH45

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 21.6/5.6
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44268RG187A/UPE44268KitBOM Datasheet

75 Ohm 1.6/5.6 Jack Right Angle Bulkhead to 75 Ohm 1.6/5.6 Jack Right Angle Bulkhead Cable Using 75 Ohm RG187 Coax with HeatShrink and ...

PE3W10309LF/HS/PH45 is a 1.6/5.6 jack right angle bulkhead to 1.6/5.6 jack right angle bulkhead cable using RG187 coax. This Pasternack 1.6/5.6 jack right angle bulkhead to 1.6/5.6 jack right angle bulkhead cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm 1.6/5.6 for connector 2. 1.6/5.6 right angle to 1.6/5.6 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.6/5.6 right angle bulkhead to jack 1.6/5.6 right anglebulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W10309LF/HS/PH45 1.6/5.6 jack right angle bulkhead to 1.6/5.6 jack right angle bulkhead cable assembly is constructed with RG187 coax.