Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Right Angle Cable Using 75 Ohm RG187 Coax

Product ID: PE36119

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 21.6/5.6
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75

Description

75 Ohm 1.6/5.6 Plug to 75 Ohm 1.6/5.6 Plug Right Angle Cable Using 75 Ohm RG187 Coax

PE36119 is a 1.6/5.6 plug to 1.6/5.6 plug right angle cable using RG187 coax. This Pasternack 1.6/5.6 plug to 1.6/5.6 plug right angle cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm 1.6/5.6 for connector 2. 1.6/5.6 to 1.6/5.6 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug 1.6/5.6 to plug 1.6/5.6 right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36119 1.6/5.6 plug to 1.6/5.6 plug right angle cable assembly is constructed with RG187 coax.